IESNA:LM-63-2002
[TEST]P1389078
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24166.1
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
166.0 197.9 274.5 523.5 1404.6 2387.9 3294.5 3881.9 4462.9 5209.9 6161.2 7144.5 8510.8 9800.5 10885.9 11798.9 12641.7 13465.3 
14340.1 15495.7 16830.1 18087.9 18413.5 17870.8 16964.2 15929.8 15138.1 14474.1 11958.6 7802.1 3735.1 1806.9 957.7 389.5 223.5 
121.3 70.2 0.0 
166.0 204.3 274.5 510.8 1302.5 2349.6 3198.7 3837.2 4462.9 5203.5 6065.5 7170.0 8466.1 9634.5 10739.1 11645.7 12482.1 13267.4 
14161.3 15278.6 16664.1 17953.8 18400.7 17858.0 16893.9 15897.9 15067.9 14372.0 11977.7 7821.3 3811.7 1806.9 964.1 376.7 217.1 
114.9 70.2 0.0 
166.0 197.9 261.8 498.0 1193.9 2164.4 3134.9 3786.1 4411.8 5126.9 5982.5 7067.9 8191.6 9360.0 10324.1 11007.2 11696.8 12539.6 
13503.7 14640.1 16210.8 18017.6 18879.6 18528.4 17385.6 16249.1 15476.5 14844.4 12680.0 8613.0 4424.6 2043.1 970.5 363.9 229.8 
127.7 76.6 0.0 
166.0 197.9 249.0 427.8 1027.9 1960.1 2834.8 3601.0 4258.6 4960.9 5784.5 6780.6 7821.3 8855.6 9730.3 10458.1 10949.8 11690.4 
12718.3 14008.0 15808.5 17685.6 19166.9 19243.5 18253.9 16925.9 16051.2 15470.1 13580.3 10170.8 5701.5 2592.2 1142.9 415.0 229.8 
146.8 95.8 0.0 
166.0 197.9 242.6 363.9 747.0 1519.6 2400.6 3281.7 3996.8 4673.6 5433.4 6378.3 7374.3 8440.6 9340.8 10119.8 10662.5 11096.6 11741.5 
12801.3 14467.7 16798.2 19000.9 19805.4 19058.3 17711.2 16868.4 16287.4 14474.1 11913.9 7674.4 3492.4 1564.3 581.0 261.8 178.8 
127.7 0.0 
166.0 191.5 229.8 300.1 510.8 989.6 1794.1 2585.8 3466.9 4201.1 4897.1 5688.8 6589.0 7476.5 8504.4 9328.1 9985.7 10470.9 10828.5 
11454.2 12437.4 14212.4 16983.3 19198.8 19773.4 18445.4 17500.5 16791.8 15176.4 12909.9 9755.8 5765.4 2898.7 1136.5 402.2 236.2 
172.4 0.0 
166.0 191.5 210.7 255.4 344.8 555.5 964.1 1628.1 2356.0 3160.4 3939.4 4782.1 5510.0 6301.7 7163.6 8044.7 8798.1 9487.7 10004.8 
10534.8 11198.8 12245.9 13918.7 16485.3 19052.0 19945.8 19403.1 18700.8 16204.4 13452.6 10745.5 8600.2 5458.9 2579.4 1047.1 
338.4 229.8 0.0 
166.0 185.2 204.3 236.2 293.7 395.9 657.6 1085.4 1730.3 2407.0 3166.8 3958.5 4731.1 5510.0 6276.2 7144.5 7897.9 8670.4 9315.3 9966.5 
10636.9 11518.0 12865.2 14857.2 17628.2 19684.1 20086.3 19862.8 17698.4 14608.2 11588.2 9251.4 6665.6 3747.8 1570.6 440.5 
261.8 0.0 
166.0 178.8 197.9 223.5 255.4 312.9 440.5 644.9 1040.7 1583.4 2228.3 2911.4 3664.8 4424.6 5222.7 6027.2 6799.7 7597.8 8357.6 9091.8 
9864.4 10777.4 11984.1 13561.1 15597.8 18132.6 19294.6 19652.1 19154.1 16836.5 13650.5 10509.2 7463.7 4865.1 2158.0 715.1 
300.1 0.0 
166.0 178.8 185.2 197.9 204.3 223.5 242.6 280.9 332.0 421.4 568.2 785.3 1085.4 1513.2 2011.2 2566.7 3166.8 3875.5 4635.3 5490.8 6416.6 7502.0 
8791.7 10336.8 12118.2 14020.8 15176.4 15917.1 17098.2 16472.5 13650.5 9462.1 5701.5 2994.4 1257.8 370.3 242.6 0.0 
166.0 172.4 172.4 172.4 178.8 178.8 178.8 185.2 178.8 185.2 185.2 191.5 204.3 217.1 255.4 293.7 351.2 427.8 529.9 676.8 861.9 1142.9 1519.6 2119.7 
3103.0 4839.6 6320.9 7246.6 8555.5 7316.9 5344.0 3754.2 2470.9 1276.9 370.3 89.4 25.5 0.0 
166.0 166.0 166.0 159.6 159.6 159.6 159.6 153.2 146.8 146.8 146.8 146.8 140.5 134.1 134.1 134.1 140.5 153.2 166.0 185.2 210.7 229.8 261.8 306.5 402.2 683.2 
1021.6 1347.2 2196.3 2330.4 1647.3 1002.4 581.0 268.2 108.5 44.7 19.2 0.0 
166.0 159.6 159.6 153.2 146.8 146.8 140.5 134.1 127.7 127.7 121.3 114.9 108.5 102.2 89.4 83.0 76.6 76.6 76.6 76.6 76.6 76.6 70.2 70.2 57.5 51.1 51.1 
51.1 63.8 76.6 57.5 51.1 51.1 38.3 25.5 19.2 19.2 0.0 
166.0 153.2 146.8 134.1 127.7 121.3 114.9 102.2 95.8 83.0 70.2 63.8 51.1 44.7 38.3 31.9 25.5 25.5 19.2 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 6.4 
6.4 12.8 12.8 12.8 0.0 
166.0 146.8 134.1 121.3 108.5 102.2 89.4 76.6 63.8 51.1 44.7 31.9 25.5 19.2 12.8 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
12.8 12.8 0.0 
166.0 140.5 121.3 108.5 95.8 76.6 70.2 57.5 44.7 31.9 25.5 12.8 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
12.8 0.0 
166.0 134.1 114.9 95.8 83.0 70.2 51.1 38.3 31.9 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 
6.4 0.0 
166.0 134.1 108.5 89.4 70.2 57.5 44.7 31.9 25.5 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 
0.0 
166.0 127.7 108.5 83.0 70.2 57.5 38.3 25.5 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
166.0 134.1 108.5 83.0 70.2 51.1 38.3 31.9 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
166.0 134.1 108.5 89.4 70.2 51.1 44.7 31.9 25.5 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
166.0 134.1 108.5 89.4 70.2 51.1 44.7 31.9 25.5 19.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
